Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.650 |
| A dimension MM | 67.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End connection torque | 32-35 lb-ft(43-47 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS non-slideback |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 34.925 |
| Hex size 2 IN | 1.375 |
| Hex size 2 MM | 34.925 |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.800 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
