Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.170 |
| A dimension MM | 156.600 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA24FJA24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 51 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 4.400 |
| Hose cut off factor MM | 112.900 |
| Hose size | -24 |
| Inside diameter IN | 1.190 |
| Inside diameter MM | 30.200 |
| Product height in | 5.200 |
| Product height mm | 132.080 |
| Product length in | 8.040 |
| Product length mm | 204.216 |
| Product material | Carbon steel |
| Product width in | 2.700 |
| Product width mm | 68.580 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/8-12 UN |
