Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.110 |
| A dimension MM | 104.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA32FJ32C |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.880 |
| End connection hex size MM | 73.200 |
| End connection torque | 245-258 lb-ft(334-352 Nm) |
| End size 1 | -40 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.290 |
| Hose cut off factor MM | 58.100 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product height in | 3.224 |
| Product height mm | 81.890 |
| Product length in | 4.343 |
| Product length mm | 110.300 |
| Product material | 316 Stainless steel |
| Product width in | 3.224 |
| Product width mm | 81.900 |
| Series | 1A/Z Series |
| Thread size 1 | 2 1/2-12 UN |
