Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 71.910 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA32FJB32XP |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 5 |
| Drop dimension MM | 129 |
| End connection torque | 245-258 lb-ft(334-352 Nm) |
| End size 1 | -32 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 3.890 |
| Hose cut off factor MM | 99.000 |
| Hose size | -32 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 2 1/2-12 UN |
![Hose Fittings 1AA12FJB12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213437%2FID432872603601-0101_preview.jpg&w=1920&q=75)