Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.880 |
| A dimension MM | 47.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Female pipe swivel (NPSM) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.462 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.288 |
| Hose cut off factor IN | 1.090 |
| Hose cut off factor MM | 27.700 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1/4-18 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146126801 |
![Hose Fittings 1AA4SP4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213388%2FID432872463554-0101_preview.jpg&w=1920&q=75)