Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.660 |
| A dimension MM | 42.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA5DL4C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Crimp |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.860 |
| Hose cut off factor MM | 21.900 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.780 |
| Product length mm | 45.212 |
| Product material | 316 Stainless steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M12x1.5 |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146126818 |
