Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.870 |
| A dimension MM | 47.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA6DS4C |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -6 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.080 |
| Hose cut off factor MM | 27.400 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 2.080 |
| Product length mm | 52.832 |
| Product material | 316 Stainless steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M18x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146127044 |
