Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.930 |
| A dimension MM | 49.022 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AA6DS6C |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -6 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.090 |
| Hose cut off factor MM | 27.686 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 1.067 |
| Product height mm | 27.102 |
| Product length in | 2.082 |
| Product length mm | 52.883 |
| Product material | 316 Stainless steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Series | 1A/Z Series |
![Hose Fittings 1A10DS8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213325%2FID432872266489-0101_preview.jpg&w=1920&q=75)