Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.720 |
A dimension MM | 43.700 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End size 1 | -8 |
End type 1 | Female BSPP swivel |
Hex size 1 IN | 1.060 |
Hex size 1 MM | 26.924 |
Hose cut off factor IN | 0.890 |
Hose cut off factor MM | 22.600 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.220 |
Product height mm | 30.988 |
Product length in | 2.170 |
Product length mm | 55.118 |
Product material | 316 Stainless steel |
Product width in | 1.060 |
Product width mm | 26.924 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 1/2 |
Working pressure max bar | 360 |
Working pressure max psi | 5300 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146169914 |