Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.520 |
A dimension MM | 64.100 |
Angle shape | Straight |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
End connection torque | 38-42 lb-ft(52-58 Nm) |
End size 1 | -8 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 2 MM | 24.0 |
Hose cut off factor IN | 1.500 |
Hose cut off factor MM | 38.000 |
Hose size | -10 |
Inside diameter IN | 0.390 |
Inside diameter MM | 9.900 |
Product height in | 1.390 |
Product height mm | 35.306 |
Product length in | 2.640 |
Product length mm | 67.056 |
Product material | Carbon steel |
Product width in | 1.390 |
Product width mm | 35.306 mm |
Series | 1A/Z Series |
Thread size 1 | 3/4-16 UNF |
Working pressure max bar | 360 |
Working pressure max psi | 5300 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146127631 |