Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.160 |
A dimension MM | 54.800 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End connection torque | 38-42 lb-ft(52-58 Nm) |
End size 1 | -8 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 2 MM | 17.0 |
Hose cut off factor IN | 1.340 |
Hose cut off factor MM | 34.000 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.070 |
Product height mm | 27.178 |
Product length in | 2.290 |
Product length mm | 58.166 |
Product material | Carbon steel |
Product width in | 1.070 |
Product width mm | 27.178 mm |
Series | 1A/Z Series |
Thread size 1 | 3/4-16 UNF |
Working pressure max bar | 360 |
Working pressure max psi | 5300 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146127648 |