Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.930 |
A dimension MM | 74.500 |
Angle shape | 45 Degree |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Drop dimension IN | 0.590 |
Drop dimension MM | 15.0 |
End connection torque | 32-35 lb-ft(43-47 Nm) |
End size 1 | -8 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.790 |
Hose cut off factor MM | 45.500 |
Hose size | -8 |
Inside diameter IN | 0.330 |
Inside diameter MM | 8.500 |
Product height in | 2.090 |
Product height mm | 53.086 |
Product length in | 4.280 |
Product length mm | 108.712 |
Product material | Carbon steel |
Product width in | 1.220 |
Product width mm | 30.988 mm |
Series | 1A/Z Series |
Thread size 1 | 13/16-16 UN |
Working pressure max bar | 552 |
Working pressure max psi | 8100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146127792 |