Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.810 |
| A dimension MM | 46.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.400 |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.892 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Working pressure max bar | 310 |
| Working pressure max psi | 4500 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146217332 |
![Hose Fittings 1AA10MB10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213429%2FID432872579593-0101_preview.jpg&w=1920&q=75)