Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 47.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.574 |
| Hex size 2 IN | 0.813 |
| Hex size 2 MM | 20.000 |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
