Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.020 |
| A dimension MM | 51.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.230 |
| Hose cut off factor MM | 31.200 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146170088 |
![Hose Fittings 1AA4MP4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213383%2FID432872428543-0101_preview.jpg&w=1920&q=75)