Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.730 |
| A dimension MM | 69.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 21.000 |
| Hose cut off factor IN | 1.600 |
| Hose cut off factor MM | 40.600 |
| Hose size | -8 |
| Inside diameter IN | 0.3800 |
| Inside diameter MM | 9.6000 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.920 |
| Product length mm | 74.168 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 mm |
| Series | 1A/Z Series |
| Thread size 1 | 1/2-14 NPTF |
| Working pressure max bar | 414 |
| Working pressure max psi | 6000 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146127969 |
