Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.800 |
A dimension MM | 45.600 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End connection torque | 32-35 lb-ft(43-47 Nm) |
End size 1 | -8 |
End type 1 | Male ORFS |
Finish plating | Dura-Kote |
Hex size 2 IN | 0.826 |
Hex size 2 MM | 21.000 |
Hose cut off factor IN | 0.950 |
Hose cut off factor MM | 24.200 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.070 |
Product height mm | 27.178 |
Product length in | 1.950 |
Product length mm | 49.530 |
Product material | Carbon steel |
Product width in | 1.070 |
Product width mm | 27.178 mm |
Series | 1A/Z Series |
Thread size 1 | 13/16-16 UN |
Working pressure max bar | 621 |
Working pressure max psi | 9100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146127976 |