Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.400 |
A dimension MM | 61.000 |
Angle shape | Straight |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End size 1 | -8 |
End type 1 | Female pipe swivel (NPSM) |
Finish plating | Dura-Kote |
Hex size 2 MM | 22.0 |
Hose cut off factor IN | 1.410 |
Hose cut off factor MM | 35.800 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 1.220 |
Product height mm | 30.988 |
Product length in | 2.280 |
Product length mm | 57.912 |
Product material | Carbon steel |
Product width in | 1.220 |
Product width mm | 30.988 mm |
Series | 1A/Z Series |
Thread size 1 | 1/2-14 NPSM |
Working pressure max bar | 241 |
Working pressure max psi | 3500 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146128089 |