Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.566 |
| A dimension MM | 141.400 |
| Angle shape | 22.3 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1AP24FLD20XP |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.460 |
| Drop dimension MM | 11.70 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.830 |
| Hose cut off factor MM | 97.282 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.654 |
| Product height in | 0.460 |
| Product length in | 5.566 |
| Product length mm | 141.376 |
| Product material | Carbon steel |
| Product width in | 2.122 |
| Product width mm | 53.899 |
| Series | 1A/Z Series |