Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.862 |
| A dimension MM | 72.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20264A0506-S |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 28.00 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.748 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.060 |
| Hose cut off factor MM | 52.324 |
| Hose size | -6 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product height in | 1.472 |
| Product height mm | 37.389 |
| Product length in | 2.862 |
| Product length mm | 72.695 |
| Product material | Carbon steel |
| Product width in | 0.950 |
| Product width mm | 24.130 |
| Series | Spiral Single Skive |
| Thread size 1 | 1/2-20 UNF |