Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 62.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.438 |
| Backup hex size MM | 36.513 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20326M1616-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.275 |
| End size 1 | -16 |
| End type 1 | Female ORFS non-slideback |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.800 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.900 |
| Product height in | 1.720 |
| Product height mm | 43.688 |
| Product length in | 3.311 |
| Product length mm | 84.099 |
| Product material | Carbon steel |
| Product width in | 1.720 |
| Product width mm | 43.688 |
| Series | Spiral Single Skive |
| Thread size 1 | 1 7/16-12 UN |