Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.040 |
| A dimension MM | 102.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.813 |
| Backup hex size MM | 46.037 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20787M1616-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.813 |
| End size 1 | -16 |
| End Type 1 | Male 37 degree bulkhead |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.710 |
| Hose cut off factor MM | 68.700 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.600 |
| Product height in | 1.941 |
| Product height mm | 49.301 |
| Product length in | 4.040 |
| Product length mm | 102.616 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.301 |
| Series | Spiral Single Skive |
| Thread size 1 | 1 7/16-12 UN |