Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.402 |
| A dimension MM | 86.400 |
| Angle shape | 65 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F21120M1008-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.063 |
| Drop dimension MM | 27.00 |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.163 |
| End connection torque | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.402 |
| Hose cut off factor MM | 61.000 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.600 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread size 1 | 1-14 UNS |