Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.106 |
| A dimension MM | 53.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.941 |
| Hose cut off factor MM | 23.800 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.600 |
| Product material | 316 Stainless steel |
| Series | Global skive |