ARMATUR D33.5
1F70135M0806-S
Catalog item:
1F70135M0806-S
Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70135M0806-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Drop dimension IN | 7 |
| Drop dimension MM | 178 |
| Hose size | -6 |