Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.780 |
| A dimension MM | 96.012 |
| Angle shape | 10 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70187-1610-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.270 |
| Drop dimension MM | 6.86 |
| End size 1 | -16 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.620 |
| Hose cut off factor MM | 66.548 |
| Hose size | -16 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 0.270 |
| Product height mm | 6.858 |
| Product length in | 3.780 |
| Product length mm | 96.012 |
| Product material | Carbon steel |
| Series | 1W |
| Thread sealant | No |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |