Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.470 |
| A dimension MM | 62.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.190 |
| Drop dimension MM | 30.30 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.062 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.300 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.700 |
| Product height in | 2.292 |
| Product height mm | 58.224 |
| Product length in | 3.236 |
| Product length mm | 82.199 |
| Product material | Carbon steel |
| Product width in | 1.227 |
| Product width mm | 31.171 |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Working pressure max bar | 350 |
| Working pressure max psi | 5100 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
