Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.350 |
| A dimension MM | 85.090 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G16ADB10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.930 |
| Drop dimension MM | 49.02 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -16 |
| End Type 1 | Female globeseal 60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.190 |
| Hose cut off factor MM | 55.626 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.930 |
| Product height mm | 49.022 |
| Product length in | 3.350 |
| Product length mm | 85.090 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
