Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.990 |
| A dimension MM | 126.746 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G16BFA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.310 |
| Drop dimension MM | 33.27 |
| End connection torque | 162-184 lb-ft(220-250 Nm) |
| End size 1 | -16 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.625 |
| Hex size 1 MM | 41.000 |
| Hose cut off factor IN | 3.630 |
| Hose cut off factor MM | 92.202 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | G 1-11 |
| Working pressure max BAR | 280 |
| Working pressure max PSI | 4050 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
