Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.566 |
| A dimension MM | 116.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G16FLB24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 60 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.972 |
| Hose cut off factor MM | 75.500 |
| Hose size | -24 |
| Inside diameter IN | 0.759 |
| Inside diameter MM | 19.300 |
| Product material | Carbon steel |
| Series | OTC |
