Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.270 |
| A dimension MM | 57.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.625 |
| Hex size 1 MM | 41.000 |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.000 |
| Hose size | -16 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product material | Carbon steel |
| Series | OTC |
| Thread size 1 | 1 7/16-12 UN |
| Working pressure max bar | 414 |
| Working pressure max psi | 6000 |
| Working temperature min F | -40 |