Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.920 |
| A dimension MM | 99.568 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G20BJ10AH |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.760 |
| Hose cut off factor MM | 70.104 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
