Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.145 |
| A dimension MM | 105.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.550 |
| Hose cut off factor MM | 64.770 |
| Hose size | -24 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Working pressure max bar | 276 |
| Working pressure max psi | 4000 |
| Working temperature min F | -40 |
![Hose Fittings 1G16FL16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213521%2FID432874637667-0101_preview.jpg&w=1920&q=75)