Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.320 |
| A dimension MM | 109.600 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.180 |
| Drop dimension MM | 29.97 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.720 |
| Hose cut off factor MM | 69.088 |
| Hose size | -24 |
| Inside diameter IN | 1.250 |
| Inside diameter MM | 31.750 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Working pressure max bar | 276 |
| Working pressure max psi | 4000 |
| Working temperature min F | -40 |
