Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.950 |
| A dimension MM | 100.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.969 |
| Hex size 2 MM | 50.000 |
| Hose cut off factor IN | 2.380 |
| Hose cut off factor MM | 60.400 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.000 |
| Product material | Carbon steel |
| Series | OTC |
| Thread size 1 | 1 11/16-12 UN |
| Working pressure max bar | 310 |
| Working pressure max psi | 4500 |
| Working temperature min F | -40 |