Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.760 |
| A dimension MM | 120.800 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G20FRA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 25 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.960 |
| Hex size 1 MM | 49.784 |
| Hose cut off factor IN | 3.370 |
| Hose cut off factor MM | 85.598 |
| Hose size | -20 |
| Inside diameter IN | 1.030 |
| Inside diameter MM | 26.162 |
| Product height in | 3.560 |
| Product height mm | 90.424 |
| Product length in | 6.320 |
| Product length mm | 160.528 |
| Product material | Carbon steel |
| Product width in | 2.270 |
| Product width mm | 57.658 |
| Series | OTC |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1GA10FRA10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213540%2FID432874698688-0101_preview.jpg&w=1920&q=75)