Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.940 |
| A dimension MM | 125.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G20FRB20.078 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | 2781 |
| Construction Style | Crimp |
| Drop dimension IN | 3.071 |
| Drop dimension MM | 78.00 |
| End connection hex size IN | 1.968 |
| End connection hex size MM | 49.987 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.570 |
| Hose cut off factor MM | 90.678 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 26.000 |
| Product material | Carbon steel |
| Series | OTC |
| Thread size 1 | 1 11/16-12 UN |
