Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.240 |
| A dimension MM | 183.900 |
| Angle shape | 60 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.810 |
| Drop dimension MM | 46.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.650 |
| Hose cut off factor MM | 143.510 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Working pressure max bar | 206 |
| Working pressure max psi | 2950 |
| Working temperature min F | -40 |
