Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.441 |
| A dimension MM | 62.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G25DK12 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -25 |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.252 |
| Hose cut off factor MM | 31.801 |
| Hose size | -16 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | M36x2 |
