Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.900 |
| A dimension MM | 78.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G25DS16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2781 |
| Construction Style | Crimp |
| End size 1 | -25 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.968 |
| Hex size 1 MM | 49.987 |
| Hose cut off factor IN | 1.730 |
| Hose cut off factor MM | 44.100 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.968 |
| Product height mm | 49.987 |
| Product length in | 1.909 |
| Product length mm | 48.489 |
| Product material | Carbon steel |
| Product width in | 1.968 |
| Product width mm | 49.987 |
| Series | OTC |
| Thread size 1 | M42x2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
