Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.700 |
| A dimension MM | 43.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G4BF5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.050 |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.300 |
| Hose size | -5 |
| Inside diameter IN | 0.200 |
| Inside diameter MM | 5.300 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.700 |
| Product length mm | 43.180 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | OTC |
| Thread size 1 | G 1/4 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
