Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.220 |
| A dimension MM | 56.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G4BFB4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | GH585 GH586 |
| Construction Style | Crimp |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 31.00 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 16.993 |
| End size 1 | -4 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 33.000 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.200 |
| Product height in | 1.550 |
| Product height mm | 39.370 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Series | OTC |
| Thread size 1 | G 1/4-19 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
