Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.550 |
| A dimension MM | 39.370 |
| Angle shape | Straight |
| Backup hex size IN | 0.430 |
| Backup hex size MM | 11.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G4FJ3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.540 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
