Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.930 |
| A dimension MM | 23.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -5 |
| Finish plating | Dura-Kote |
| Hose size | -5 |
| Inside diameter IN | 0.700 |
| Inside diameter MM | 17.800 |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 0.940 |
| Product length mm | 23.876 |
| Product material | Carbon steel |
| Product width in | 0.790 |
| Product width mm | 20.066 |
| Series | OTC |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
