Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.230 |
| A dimension MM | 56.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G6FR6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.860 |
| Hex size 1 MM | 21.844 |
| Hex size 2 IN | 0.670 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.236 |
| Hose cut off factor MM | 31.394 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product material | Carbon steel |
| Product width in | 0.900 |
| Product width mm | 22.860 |
| Series | OTC |
| Thread size 1 | 11/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1G12FR12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213519%2FID432874619661-0101_preview.jpg&w=1920&q=75)