Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.510 |
| A dimension MM | 63.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 21.996 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.100 |
| Hose size | -8 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length in | 2.510 |
| Product length mm | 63.754 |
| Product material | Carbon steel |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Working pressure max bar | 621 |
| Working pressure max psi | 9100 |
![Hose Fittings 1G12FR12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213519%2FID432874619661-0101_preview.jpg&w=1920&q=75)