Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 64.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G6FRB8TY |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 23 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 21.996 |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.200 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 0.900 |
| Product height mm | 22.860 |
| Product length in | 2.560 |
| Product length mm | 2.560 |
| Product material | Carbon steel |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Series | OTC |
| Thread size 1 | 11/16-16 UN |
