Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 72.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.090 |
| Drop dimension MM | 53.09 |
| End size 1 | -8 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.068 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.890 |
| Product height in | 2.620 |
| Product height mm | 66.548 |
| Product length in | 3.280 |
| Product length mm | 83.312 |
| Product material | Carbon steel |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | OTC |
