Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.102 |
| A dimension MM | 78.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA12FJC12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 25832661 FC318 FC466 FC498 FC598 FC619FC699 |
| Construction Style | Crimp |
| Drop dimension IN | 3.700 |
| Drop dimension MM | 93.98 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.170 |
| Hose cut off factor MM | 55.118 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.732 |
| Product height in | 4.279 |
| Product height mm | 108.687 |
| Product length in | 3.692 |
| Product length mm | 93.777 |
| Product material | Carbon steel |
| Product width in | 1.427 |
| Product width mm | 36.246 |
| Series | OTC |
| Thread size 1 | 1 1/16-12 UN |
