Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.430 |
| A dimension MM | 138.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1GA20FRC24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 5.090 |
| Drop dimension MM | 129.30 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 48.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.610 |
| Hose cut off factor MM | 91.700 |
| Hose size | -24 |
| Inside diameter IN | 0.930 |
| Inside diameter MM | 23.500 |
| Product height in | 5.661 |
| Product height mm | 143.789 |
| Product length in | 5.661 |
| Product length mm | 143.789 |
| Product material | Carbon steel |
| Product width in | 2.274 |
| Product width mm | 57.760 |
| Series | OTC |
| Thread size 1 | 1 11/16-12 UN |
